Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
125 CI-15
ORDERNO
Article-number
125 CI-15
WDAB
Wheel-Ø A x width B
125x41 mm
LC
Load capacity
630 kg
HW
Hub width
48 mm
FL
Fixing length
48 mm
WB
Wheel bearing
Plain bearing + grease nipple
BD
Bore diameter
15.0 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси